IESNA:LM-63-2002
[TEST]P1390041
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3902.6
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
14.4 13.2 14.4 16.8 19.2 21.6 24.0 26.4 28.8 32.4 37.2 45.6 61.2 75.6 75.6 74.4 78.0 85.2 106.8 193.3 302.5 328.9 296.5 250.9 188.5 153.7 135.6 126.0 121.2 112.8 100.8 73.2 28.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 14.4 16.8 19.2 21.6 22.8 25.2 26.4 30.0 32.4 38.4 48.0 58.8 60.0 58.8 57.6 61.2 72.0 116.4 171.7 187.3 174.1 154.9 128.4 114.0 108.0 104.4 102.0 97.2 86.4 67.2 32.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 14.4 15.6 18.0 20.4 21.6 24.0 24.0 26.4 28.8 32.4 34.8 42.0 44.4 43.2 38.4 37.2 38.4 39.6 40.8 45.6 52.8 58.8 68.4 75.6 80.4 84.0 82.8 81.6 72.0 61.2 34.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 14.4 15.6 18.0 19.2 20.4 22.8 22.8 25.2 26.4 30.0 31.2 37.2 38.4 38.4 34.8 33.6 34.8 34.8 36.0 39.6 45.6 50.4 57.6 64.8 68.4 70.8 70.8 72.0 66.0 57.6 34.8 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 14.4 15.6 16.8 19.2 20.4 21.6 21.6 22.8 24.0 26.4 28.8 32.4 33.6 33.6 31.2 31.2 31.2 31.2 31.2 33.6 37.2 40.8 48.0 52.8 56.4 58.8 58.8 61.2 60.0 54.0 36.0 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 13.2 14.4 16.8 18.0 19.2 19.2 19.2 21.6 21.6 24.0 25.2 26.4 27.6 27.6 26.4 27.6 26.4 26.4 26.4 27.6 30.0 32.4 37.2 42.0 43.2 45.6 46.8 51.6 52.8 49.2 36.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 13.2 14.4 15.6 16.8 18.0 18.0 18.0 19.2 19.2 20.4 21.6 21.6 21.6 22.8 22.8 24.0 22.8 21.6 21.6 21.6 21.6 22.8 26.4 30.0 31.2 32.4 34.8 40.8 46.8 45.6 36.0 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 13.2 14.4 15.6 15.6 16.8 16.8 16.8 18.0 18.0 19.2 20.4 20.4 20.4 20.4 20.4 21.6 21.6 20.4 20.4 20.4 20.4 21.6 25.2 28.8 30.0 31.2 33.6 37.2 40.8 39.6 31.2 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 13.2 14.4 14.4 15.6 16.8 16.8 16.8 16.8 16.8 18.0 18.0 18.0 18.0 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 20.4 24.0 27.6 28.8 30.0 31.2 33.6 34.8 33.6 26.4 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 12.0 13.2 14.4 14.4 15.6 15.6 15.6 15.6 15.6 16.8 16.8 16.8 16.8 16.8 16.8 16.8 18.0 16.8 18.0 18.0 18.0 19.2 21.6 25.2 27.6 28.8 30.0 28.8 27.6 26.4 21.6 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 12.0 13.2 13.2 13.2 14.4 14.4 14.4 14.4 14.4 15.6 14.4 14.4 14.4 14.4 14.4 14.4 15.6 15.6 16.8 16.8 16.8 18.0 20.4 24.0 26.4 27.6 27.6 25.2 21.6 20.4 16.8 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 12.0 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 14.4 13.2 13.2 13.2 13.2 13.2 13.2 14.4 14.4 15.6 15.6 15.6 16.8 19.2 21.6 22.8 24.0 22.8 20.4 18.0 16.8 13.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 12.0 12.0 12.0 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 12.0 12.0 12.0 12.0 13.2 12.0 13.2 14.4 15.6 16.8 18.0 19.2 19.2 19.2 18.0 16.8 14.4 12.0 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 10.8 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 10.8 10.8 10.8 10.8 10.8 10.8 12.0 12.0 14.4 15.6 16.8 16.8 15.6 15.6 13.2 12.0 9.6 8.4 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 10.8 10.8 10.8 12.0 10.8 10.8 10.8 10.8 10.8 10.8 10.8 10.8 9.6 9.6 9.6 9.6 9.6 8.4 9.6 10.8 13.2 14.4 15.6 14.4 12.0 10.8 8.4 7.2 6.0 3.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 10.8 10.8 10.8 12.0 10.8 10.8 10.8 10.8 9.6 9.6 9.6 9.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 9.6 10.8 10.8 12.0 10.8 9.6 8.4 6.0 6.0 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 10.8 10.8 10.8 10.8 10.8 9.6 9.6 9.6 9.6 9.6 8.4 8.4 7.2 7.2 7.2 7.2 8.4 8.4 8.4 7.2 8.4 7.2 8.4 7.2 6.0 6.0 4.8 3.6 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 9.6 10.8 9.6 9.6 9.6 9.6 8.4 8.4 7.2 7.2 6.0 6.0 4.8 6.0 7.2 7.2 7.2 6.0 4.8 3.6 3.6 3.6 3.6 2.4 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 9.6 9.6 9.6 8.4 8.4 8.4 7.2 7.2 6.0 6.0 4.8 4.8 3.6 4.8 6.0 7.2 6.0 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 9.6 9.6 9.6 8.4 8.4 8.4 7.2 6.0 4.8 4.8 3.6 3.6 2.4 3.6 4.8 6.0 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 9.6 9.6 9.6 8.4 8.4 7.2 6.0 6.0 4.8 4.8 3.6 2.4 2.4 2.4 3.6 3.6 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 8.4 8.4 8.4 7.2 7.2 7.2 6.0 4.8 3.6 3.6 2.4 1.2 1.2 1.2 1.2 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 8.4 8.4 8.4 7.2 7.2 6.0 4.8 3.6 2.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 8.4 8.4 8.4 7.2 7.2 6.0 4.8 2.4 2.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 9.6 9.6 8.4 8.4 8.4 7.2 7.2 4.8 3.6 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 8.4 7.2 7.2 7.2 6.0 6.0 4.8 3.6 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 8.4 7.2 7.2 7.2 6.0 6.0 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 8.4 7.2 7.2 7.2 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 8.4 7.2 7.2 6.0 6.0 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 7.2 6.0 6.0 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 7.2 6.0 6.0 4.8 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 7.2 6.0 6.0 4.8 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 8.4 7.2 6.0 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 4.8 4.8 3.6 3.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 4.8 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 4.8 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 6.0 4.8 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 6.0 4.8 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 8.4 6.0 4.8 3.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 9.6 7.2 6.0 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 8.4 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 10.8 8.4 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 9.6 8.4 7.2 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 12.0 9.6 8.4 7.2 6.0 4.8 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 10.8 9.6 8.4 6.0 4.8 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 10.8 9.6 8.4 7.2 6.0 3.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 12.0 10.8 9.6 8.4 7.2 4.8 3.6 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 13.2 12.0 10.8 9.6 8.4 6.0 4.8 3.6 2.4 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 13.2 12.0 10.8 9.6 8.4 7.2 6.0 3.6 2.4 2.4 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 14.4 13.2 12.0 10.8 9.6 8.4 7.2 4.8 3.6 2.4 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 15.6 14.4 13.2 12.0 10.8 9.6 8.4 6.0 4.8 3.6 3.6 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 15.6 14.4 13.2 12.0 12.0 10.8 8.4 7.2 4.8 4.8 3.6 3.6 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 15.6 14.4 13.2 13.2 12.0 9.6 8.4 6.0 6.0 4.8 4.8 3.6 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 15.6 14.4 14.4 13.2 12.0 10.8 8.4 7.2 6.0 4.8 4.8 3.6 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 15.6 15.6 14.4 14.4 13.2 12.0 9.6 8.4 7.2 6.0 6.0 4.8 4.8 3.6 3.6 3.6 3.6 3.6 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 16.8 15.6 15.6 14.4 14.4 12.0 10.8 8.4 7.2 7.2 6.0 4.8 4.8 4.8 3.6 3.6 3.6 3.6 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.6 3.6 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 16.8 16.8 15.6 15.6 14.4 13.2 10.8 9.6 8.4 7.2 7.2 6.0 6.0 4.8 4.8 4.8 4.8 4.8 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 16.8 16.8 15.6 15.6 15.6 13.2 12.0 9.6 8.4 8.4 7.2 6.0 6.0 4.8 4.8 4.8 4.8 4.8 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 16.8 16.8 15.6 15.6 15.6 14.4 13.2 10.8 9.6 8.4 8.4 7.2 7.2 6.0 6.0 6.0 6.0 4.8 3.6 3.6 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 18.0 18.0 16.8 16.8 16.8 14.4 13.2 12.0 9.6 9.6 8.4 7.2 7.2 6.0 6.0 6.0 6.0 6.0 4.8 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 18.0 18.0 16.8 16.8 16.8 15.6 14.4 12.0 10.8 9.6 9.6 8.4 8.4 7.2 7.2 7.2 7.2 6.0 4.8 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 18.0 18.0 16.8 16.8 16.8 15.6 14.4 13.2 10.8 9.6 9.6 8.4 8.4 7.2 7.2 7.2 7.2 6.0 4.8 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 18.0 18.0 16.8 16.8 16.8 15.6 14.4 13.2 10.8 10.8 9.6 9.6 8.4 8.4 8.4 8.4 7.2 7.2 6.0 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 18.0 18.0 18.0 16.8 16.8 16.8 16.8 14.4 13.2 12.0 10.8 10.8 9.6 9.6 8.4 8.4 8.4 8.4 7.2 6.0 6.0 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 16.8 16.8 16.8 14.4 13.2 12.0 12.0 10.8 10.8 9.6 9.6 9.6 9.6 8.4 8.4 7.2 6.0 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 16.8 16.8 16.8 14.4 13.2 12.0 12.0 10.8 10.8 9.6 9.6 9.6 9.6 8.4 8.4 7.2 6.0 4.8 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 16.8 16.8 16.8 14.4 13.2 12.0 12.0 10.8 10.8 10.8 10.8 10.8 10.8 9.6 9.6 8.4 7.2 6.0 4.8 4.8 4.8 4.8 4.8 4.8 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 16.8 15.6 15.6 14.4 13.2 13.2 13.2 12.0 12.0 10.8 10.8 10.8 12.0 12.0 10.8 9.6 8.4 7.2 6.0 6.0 4.8 4.8 6.0 4.8 4.8 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 15.6 15.6 15.6 15.6 15.6 14.4 13.2 13.2 13.2 12.0 12.0 12.0 12.0 12.0 12.0 13.2 12.0 9.6 8.4 7.2 6.0 6.0 6.0 6.0 6.0 6.0 4.8 3.6 3.6 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 15.6 15.6 15.6 14.4 14.4 14.4 13.2 13.2 13.2 12.0 12.0 12.0 12.0 12.0 13.2 14.4 13.2 10.8 9.6 8.4 7.2 7.2 6.0 6.0 7.2 6.0 4.8 3.6 3.6 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 15.6 15.6 15.6 14.4 14.4 14.4 13.2 13.2 13.2 13.2 13.2 13.2 13.2 13.2 14.4 14.4 14.4 12.0 12.0 12.0 10.8 10.8 9.6 8.4 9.6 8.4 7.2 6.0 4.8 3.6 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 15.6 15.6 15.6 15.6 14.4 14.4 14.4 14.4 14.4 13.2 13.2 14.4 14.4 14.4 14.4 15.6 14.4 14.4 14.4 15.6 15.6 14.4 12.0 12.0 10.8 9.6 8.4 7.2 6.0 3.6 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 16.8 15.6 15.6 15.6 15.6 15.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 15.6 15.6 15.6 15.6 16.8 19.2 19.2 16.8 15.6 14.4 13.2 12.0 10.8 9.6 6.0 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 16.8 15.6 15.6 15.6 15.6 15.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 15.6 15.6 15.6 15.6 15.6 15.6 16.8 19.2 22.8 22.8 20.4 18.0 16.8 14.4 13.2 12.0 10.8 7.2 4.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 16.8 15.6 15.6 15.6 16.8 15.6 15.6 15.6 15.6 15.6 15.6 15.6 15.6 16.8 16.8 16.8 16.8 16.8 16.8 18.0 20.4 22.8 24.0 22.8 21.6 20.4 19.2 18.0 15.6 14.4 10.8 7.2 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 16.8 16.8 15.6 15.6 16.8 16.8 16.8 16.8 16.8 18.0 18.0 18.0 18.0 19.2 19.2 20.4 21.6 24.0 25.2 25.2 25.2 25.2 22.8 21.6 20.4 19.2 15.6 9.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 18.0 16.8 16.8 16.8 16.8 16.8 16.8 16.8 16.8 18.0 18.0 19.2 19.2 20.4 20.4 21.6 21.6 24.0 25.2 27.6 28.8 28.8 27.6 26.4 24.0 22.8 19.2 12.0 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 16.8 16.8 16.8 16.8 18.0 16.8 16.8 16.8 18.0 18.0 18.0 18.0 18.0 19.2 19.2 20.4 20.4 21.6 21.6 22.8 22.8 24.0 26.4 30.0 32.4 32.4 31.2 30.0 27.6 26.4 22.8 14.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 18.0 18.0 18.0 18.0 19.2 18.0 18.0 18.0 19.2 19.2 19.2 19.2 20.4 21.6 21.6 22.8 22.8 22.8 22.8 24.0 24.0 25.2 28.8 32.4 33.6 34.8 34.8 34.8 34.8 33.6 27.6 14.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 18.0 18.0 18.0 19.2 19.2 19.2 19.2 19.2 20.4 21.6 21.6 21.6 21.6 22.8 24.0 25.2 24.0 24.0 24.0 25.2 25.2 26.4 30.0 33.6 36.0 37.2 37.2 39.6 42.0 39.6 33.6 15.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 19.2 19.2 19.2 20.4 20.4 20.4 20.4 21.6 22.8 22.8 22.8 24.0 25.2 25.2 26.4 26.4 25.2 24.0 25.2 25.2 27.6 32.4 36.0 37.2 38.4 40.8 44.4 48.0 46.8 38.4 15.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 19.2 19.2 20.4 20.4 21.6 21.6 21.6 22.8 24.0 24.0 24.0 25.2 26.4 27.6 28.8 27.6 26.4 25.2 26.4 26.4 28.8 33.6 37.2 38.4 40.8 43.2 49.2 55.2 52.8 43.2 15.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 19.2 20.4 21.6 21.6 22.8 22.8 24.0 25.2 26.4 27.6 28.8 31.2 31.2 31.2 32.4 31.2 31.2 30.0 32.4 36.0 38.4 44.4 48.0 49.2 51.6 52.8 56.4 58.8 54.0 40.8 14.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 20.4 20.4 22.8 22.8 24.0 25.2 26.4 27.6 30.0 31.2 34.8 37.2 36.0 36.0 36.0 34.8 36.0 36.0 38.4 45.6 49.2 55.2 58.8 61.2 62.4 62.4 63.6 62.4 55.2 37.2 14.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 20.4 21.6 22.8 24.0 25.2 26.4 27.6 30.0 32.4 34.8 39.6 42.0 40.8 39.6 38.4 38.4 39.6 40.8 44.4 54.0 58.8 64.8 69.6 72.0 73.2 70.8 69.6 66.0 56.4 34.8 13.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 20.4 21.6 24.0 25.2 26.4 27.6 30.0 32.4 34.8 38.4 44.4 48.0 45.6 43.2 42.0 42.0 44.4 45.6 50.4 63.6 68.4 75.6 80.4 82.8 84.0 80.4 76.8 69.6 57.6 31.2 12.0 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 21.6 22.8 25.2 26.4 28.8 30.0 33.6 37.2 42.0 50.4 60.0 62.4 61.2 60.0 63.6 80.4 118.8 154.9 177.7 187.3 178.9 142.9 126.0 115.2 109.2 100.8 92.4 80.4 57.6 28.8 12.0 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 21.6 22.8 25.2 27.6 30.0 32.4 36.0 40.8 48.0 61.2 75.6 76.8 75.6 76.8 85.2 117.6 193.3 262.9 304.9 309.7 289.3 210.1 170.5 146.5 133.2 120.0 106.8 90.0 57.6 26.4 10.8 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 24.0 26.4 28.8 32.4 36.0 40.8 51.6 72.0 102.0 123.6 134.4 147.7 170.5 222.1 352.9 583.4 841.5 913.5 839.1 687.8 541.4 403.3 298.9 222.1 170.5 132.0 104.4 57.6 28.8 10.8 1.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 24.0 27.6 30.0 34.8 38.4 45.6 62.4 94.8 142.9 170.5 190.9 218.5 262.9 358.9 588.2 973.5 1420.1 1522.1 1367.3 1086.4 872.7 636.2 451.4 310.9 220.9 157.3 118.8 56.4 30.0 10.8 1.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 25.2 28.8 31.2 37.2 46.8 72.0 118.8 186.1 260.5 324.1 381.7 447.8 535.4 717.9 1146.4 1743.0 2248.4 2350.4 2188.4 1915.9 1719.0 1474.1 1192.0 833.1 505.4 282.1 152.5 62.4 32.4 12.0 1.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 25.2 28.8 32.4 40.8 54.0 99.6 176.5 277.3 378.1 477.8 571.4 675.8 807.9 1078.0 1704.6 2512.5 3076.7 3178.7 3008.3 2744.2 2565.3 2312.0 1932.7 1354.1 789.9 405.7 184.9 67.2 34.8 12.0 1.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 26.4 30.0 33.6 43.2 62.4 126.0 232.9 368.5 495.8 630.2 762.3 905.1 1079.2 1436.9 2262.8 3280.8 3905.0 4005.8 3829.4 3573.7 3411.6 3149.9 2672.2 1876.3 1073.2 530.6 218.5 73.2 37.2 13.2 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 26.4 30.0 34.8 45.6 69.6 152.5 289.3 459.8 613.4 783.9 951.9 1133.2 1351.7 1795.8 2821.0 4050.3 4733.3 4834.1 4649.3 4402.0 4257.9 3987.8 3412.8 2397.3 1357.7 654.2 250.9 78.0 39.6 13.2 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 26.4 31.2 37.2 50.4 91.2 223.3 408.1 615.8 815.1 1003.6 1196.8 1397.3 1683.0 2291.6 3414.0 4661.3 5279.5 5385.1 5254.3 5119.8 5023.8 4674.5 3889.4 2803.0 1716.6 966.3 326.5 97.2 40.8 12.0 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 19.2 20.4 22.8 27.6 31.2 38.4 55.2 112.8 292.9 525.8 770.7 1016.8 1223.2 1441.7 1661.4 2014.3 2786.2 4005.8 5271.1 5824.5 5936.1 5859.3 5836.5 5788.5 5361.1 4366.0 3207.5 2075.5 1278.5 402.1 116.4 42.0 12.0 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 22.8 27.6 32.4 40.8 58.8 134.4 362.5 643.4 925.5 1218.4 1444.1 1687.8 1926.7 2345.6 3280.8 4598.8 5880.9 6369.5 6488.3 6464.3 6554.3 6553.1 6049.0 4842.5 3613.3 2434.5 1591.8 477.8 135.6 43.2 10.8 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 22.8 27.6 32.4 42.0 63.6 156.1 433.4 762.3 1081.6 1420.1 1663.8 1932.7 2190.8 2677.0 3776.6 5191.9 6491.9 6915.7 7039.3 7069.3 7272.2 7319.0 6735.6 5319.1 4019.0 2793.4 1903.9 553.4 154.9 44.4 9.6 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 22.8 27.6 32.4 43.2 69.6 184.9 500.6 876.3 1219.6 1554.6 1817.5 2116.4 2417.7 2978.3 4202.7 5822.1 7080.1 7493.1 7603.5 7702.0 7939.6 7886.8 7139.0 5668.4 4313.1 3152.3 2121.2 630.2 187.3 48.0 10.8 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 18.0 19.2 22.8 27.6 33.6 44.4 76.8 213.7 567.8 991.6 1356.5 1689.0 1971.1 2300.0 2645.7 3279.6 4628.9 6452.3 7668.3 8069.3 8168.9 8334.6 8607.1 8454.6 7542.3 6017.8 4608.5 3512.5 2339.6 707.1 219.7 52.8 10.8 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 19.2 22.8 27.6 33.6 44.4 82.8 241.3 635.0 1105.6 1494.5 1823.5 2123.6 2483.7 2872.6 3580.9 5053.8 7082.5 8256.6 8646.7 8733.1 8966.0 9274.5 9021.2 7944.4 6365.9 4902.6 3871.4 2556.9 782.7 250.9 56.4 12.0 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 19.2 22.8 27.6 33.6 45.6 88.8 270.1 702.3 1219.6 1631.4 1957.9 2277.2 2667.4 3099.5 3882.2 5480.0 7712.8 8844.8 9222.9 9297.3 9598.6 9942.0 9589.0 8347.8 6715.2 5196.7 4230.3 2774.2 859.5 283.3 60.0 12.0 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 19.2 22.8 27.6 33.6 46.8 91.2 290.5 749.1 1279.7 1683.0 2008.3 2346.8 2749.0 3208.7 4044.2 5710.4 7967.3 9094.5 9497.8 9621.4 9972.0 10282.9 9873.5 8567.5 6873.7 5441.5 4432.0 2846.2 944.7 308.5 60.0 12.0 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 16.8 19.2 22.8 27.6 33.6 48.0 92.4 310.9 795.9 1340.9 1733.4 2058.7 2416.5 2831.8 3318.0 4205.1 5940.9 8220.5 9344.1 9773.9 9945.6 10344.1 10623.8 10156.8 8787.1 7030.9 5685.2 4633.7 2919.4 1031.2 333.7 60.0 12.0 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 18.0 21.6 27.6 33.6 48.0 94.8 331.3 842.7 1400.9 1785.0 2109.2 2486.1 2913.4 3427.2 4367.2 6171.4 8475.0 9592.6 10048.8 10268.5 10717.4 10963.5 10441.3 9005.6 7189.4 5930.1 4835.3 2991.5 1116.4 357.7 58.8 12.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 18.0 21.6 27.6 33.6 49.2 96.0 351.7 889.5 1460.9 1835.5 2159.6 2555.7 2995.1 3536.5 4528.0 6401.9 8728.3 9842.3 10323.7 10592.6 11089.6 11304.5 10724.6 9225.3 7346.6 6173.8 5037.0 3063.5 1201.6 382.9 58.8 12.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 18.0 21.6 27.6 33.6 48.0 94.8 339.7 857.1 1405.7 1786.2 2104.4 2472.9 2896.6 3414.0 4344.4 6134.2 8425.8 9557.8 9998.4 10216.9 10651.4 10880.7 10341.7 8910.8 7128.2 5908.5 4806.5 2979.5 1124.8 384.1 64.8 12.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 15.6 18.0 21.6 27.6 33.6 46.8 92.4 327.7 824.7 1350.5 1738.2 2047.9 2390.1 2797.0 3291.6 4159.5 5865.3 8123.3 9273.3 9671.9 9841.1 10212.1 10458.1 9960.0 8596.3 6909.7 5643.2 4576.0 2896.6 1048.0 385.3 69.6 12.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 26.4 32.4 45.6 91.2 315.7 791.1 1294.1 1689.0 1992.7 2307.2 2698.6 3169.1 3975.8 5597.6 7819.6 8988.8 9346.5 9464.2 9773.9 10034.4 9577.0 8281.8 6690.0 5376.7 4344.4 2812.6 971.1 385.3 75.6 10.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 26.4 32.4 44.4 88.8 303.7 758.7 1238.8 1639.8 1936.3 2224.4 2598.9 3046.7 3791.0 5328.7 7517.1 8704.3 9020.0 9088.5 9334.5 9610.6 9194.1 7967.3 6471.5 5111.4 4113.9 2728.6 894.3 386.5 80.4 10.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 26.4 32.4 43.2 82.8 272.5 679.4 1128.4 1511.3 1809.0 2079.1 2415.3 2812.6 3469.2 4884.6 6920.5 8122.1 8460.6 8533.9 8725.9 8975.6 8664.7 7583.1 6148.6 4801.7 3789.8 2523.3 824.7 349.3 75.6 10.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 26.4 32.4 42.0 76.8 242.5 601.4 1018.0 1382.9 1683.0 1933.9 2230.4 2578.5 3148.7 4440.4 6323.9 7539.9 7902.4 7979.3 8117.3 8340.6 8135.3 7197.8 5824.5 4492.0 3465.6 2318.0 753.9 310.9 69.6 9.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 25.2 31.2 40.8 70.8 211.3 522.2 906.3 1254.4 1555.8 1788.6 2046.7 2344.4 2827.0 3996.2 5727.3 6957.7 7343.0 7423.5 7508.7 7704.4 7604.7 6813.6 5501.6 4182.3 3141.5 2112.8 684.2 273.7 64.8 9.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 25.2 31.2 39.6 64.8 180.1 443.0 795.9 1126.0 1428.5 1643.4 1861.9 2110.4 2505.3 3552.1 5130.6 6375.5 6783.6 6868.9 6900.1 7069.3 7075.3 6428.3 5177.5 3872.6 2817.4 1907.5 613.4 235.3 58.8 8.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 25.2 30.0 38.4 58.8 152.5 374.5 675.8 967.5 1234.0 1429.7 1633.8 1863.1 2208.8 3107.9 4535.2 5805.3 6274.6 6358.7 6327.5 6387.5 6340.7 5776.5 4661.3 3465.6 2451.3 1603.8 530.6 200.5 55.2 9.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 20.4 24.0 30.0 36.0 54.0 124.8 306.1 557.0 809.1 1038.4 1217.2 1406.9 1617.0 1911.1 2662.6 3939.8 5236.3 5766.9 5849.7 5754.9 5705.6 5604.8 5124.6 4145.1 3058.7 2085.1 1300.1 447.8 164.5 51.6 10.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 19.2 24.0 28.8 34.8 48.0 96.0 237.7 437.0 649.4 843.9 1003.6 1178.8 1369.7 1614.6 2218.4 3344.4 4666.1 5257.9 5339.5 5181.1 5023.8 4870.1 4472.8 3627.7 2651.8 1719.0 996.4 363.7 129.6 48.0 12.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 19.2 22.8 27.6 32.4 42.0 68.4 169.3 316.9 491.0 648.2 789.9 950.7 1122.4 1316.9 1773.0 2749.0 4095.9 4748.9 4829.3 4608.5 4342.0 4134.3 3821.0 3111.5 2244.8 1352.9 692.6 280.9 93.6 44.4 13.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 19.2 22.8 26.4 31.2 39.6 60.0 138.0 254.5 394.9 523.4 635.0 762.3 899.1 1058.8 1421.3 2202.8 3327.6 3936.2 4020.2 3800.6 3526.9 3306.0 3014.3 2432.1 1750.2 1064.8 560.6 243.7 87.6 42.0 12.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 14.4 16.8 19.2 21.6 25.2 30.0 36.0 51.6 106.8 190.9 297.7 398.5 481.4 572.6 677.0 800.7 1070.8 1656.6 2559.3 3124.7 3211.2 2992.7 2711.8 2476.5 2207.6 1753.8 1255.6 777.9 428.6 205.3 81.6 38.4 12.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 15.6 18.0 21.6 24.0 28.8 33.6 43.2 75.6 127.2 200.5 272.5 326.5 382.9 453.8 541.4 719.1 1109.2 1789.8 2312.0 2400.9 2184.8 1896.7 1647.0 1400.9 1074.4 759.9 489.8 295.3 166.9 75.6 36.0 10.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 15.6 18.0 20.4 22.8 27.6 30.0 34.8 44.4 64.8 104.4 147.7 171.7 194.5 230.5 283.3 367.3 563.0 1021.6 1499.3 1591.8 1376.9 1081.6 818.7 594.2 394.9 265.3 201.7 163.3 129.6 69.6 32.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 15.6 18.0 20.4 22.8 26.4 28.8 32.4 38.4 50.4 74.4 104.4 123.6 134.4 152.5 180.1 225.7 334.9 607.4 900.3 960.3 836.7 666.2 503.0 373.3 265.3 195.7 160.9 138.0 115.2 72.0 31.2 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.4 13.2 14.4 16.8 19.2 21.6 24.0 26.4 28.8 32.4 37.2 45.6 61.2 75.6 75.6 74.4 78.0 85.2 106.8 193.3 302.5 328.9 296.5 250.9 188.5 153.7 135.6 126.0 121.2 112.8 100.8 73.2 28.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
